IESNA:LM-63-2002
[TEST]P1203333
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GWC-SB2C-727-U-SL4
[LUMINAIRE]GALLEON WALL LUMINAIRE
[MORE](2) 70 CRI, 2700K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV SPILL LIGHT ELIMINATOR OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 100.9 WATTS, 0.857 AMPS
[_THDi]9.472
[_PF]0.994
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]13767
TILT=NONE
52 -1 1 37 22 1 1 1 0.5 0
1 1 100.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 40 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
1574.3 1550.2 1566.2 1597.6 1632.7 1667.7 1700.6 1726.2 1749.5 1782.4
1831.3 1910.2 2021.1 2152.6 2356.3 2693.6 3074.1 3525.3 4079.5 4639.6
5234.7 5699.1 5989.7 6200.7 6281 6311.7 6419.8 6633.7 6628.6 6033.5
4526.4 1935.7 506.7 209.6 78.1 21.9 0
1574.3 1558.9 1575 1606.4 1641.5 1676.5 1707.9 1733.5 1756.8 1788.2
1835.7 1913.8 2023.3 2151.8 2348.3 2668.8 3042.7 3480.8 4020.4 4654.2
5244.9 5700.5 5986 6189.8 6274.5 6324.1 6442.4 6656.3 6622 5980.9
4386.2 1794.8 506 204.5 77.4 21.2 0
1574.3 1556.8 1570.6 1599.8 1633.4 1665.5 1694 1713 1730.5 1756.1
1796.3 1862 1957.6 2073.7 2247.5 2529.4 2889.3 3315.8 3786.7 4322
4854.3 5337.6 5676.4 5910.1 6068.6 6224.1 6422 6665.1 6776.8 6346.8
5032.4 2556.4 772.5 284 138 29.9 0
1574.3 1553.8 1567 1593.3 1621.7 1649.5 1675 1688.2 1696.9 1710.1
1734.9 1778.7 1847.4 1930.6 2047.4 2238.7 2500.9 2809.7 3158 3556.7
3998.5 4460.7 4898.1 5274.1 5599 5913.8 6325.6 6818.4 7210.6 7206.2
6494.2 4807.5 2179.6 847.7 292.8 101.5 0
1574.3 1553.8 1564.1 1587.4 1612.2 1637.1 1661.9 1675.8 1682.3 1688.9
1710.8 1742.2 1795.5 1856.1 1924.8 2027 2180.3 2374.6 2619.2 2912.7
3245.7 3592.5 3991.2 4416.1 4863 5341.3 5881.6 6541.7 7368.3 8056.1
8170.7 7312.8 4973.3 2430 857.2 208.8 0
1574.3 1554.6 1563.3 1584.5 1608.6 1634.9 1658.2 1674.3 1682.3 1690.4
1715.2 1749.5 1799.2 1852.5 1902.1 1969.3 2087.6 2240.2 2440.3 2687.1
2966 3272.7 3594.7 3975.1 4395.7 4861.6 5407 6086.8 7028 8010.8
8568.7 8010.1 5915.2 3319.4 1369.1 316.9 0
1574.3 1553.8 1561.1 1581.6 1605.7 1631.2 1654.6 1672.1 1683.1 1696.2
1720.3 1756.8 1800.6 1840.1 1872.9 1926.2 2018.2 2135.8 2300.8 2507.4
2739.6 2990.1 3267.6 3581.5 3943.7 4341.7 4869.6 5528.2 6416.1 7500.4
8189.7 7557.4 5189.4 2709 990.9 169.4 0
1574.3 1558.9 1560.4 1577.2 1601.3 1629.8 1656.8 1679.4 1698.4 1711.5
1727.6 1751.7 1779.5 1798.4 1819.6 1853.9 1902.9 1964.9 2059.1 2200.8
2359.2 2540.3 2746.2 2979.9 3241.3 3553.8 3925.5 4388.4 4957.9 5692.5
6148.1 5363.9 3464 1545.1 395 65 0
1574.3 1564.1 1563.3 1575 1598.4 1629 1660.4 1689.6 1713 1729.8
1745.1 1759.7 1764.1 1762.7 1770 1786 1812.3 1851 1910.2 1996.3
2116.1 2254.8 2424.2 2624.3 2851.4 3106.9 3385.9 3712.3 4101.4 4437.3
4357.7 3478.6 1987.6 717.8 178.9 50.4 0
1574.3 1569.2 1569.9 1578.7 1600.6 1628.3 1664.8 1700.6 1729.1 1751.7
1770.7 1781.6 1781.6 1778 1774.3 1772.9 1779.5 1800.6 1841.5 1907.2
2000.7 2124.8 2270.9 2444.7 2649.8 2882 3131 3389.5 3604.2 3630.5
3207.7 2121.2 757.9 205.2 100 39.4 0
1574.3 1577.2 1580.8 1594 1617.4 1645.1 1683.8 1724 1761.2 1796.3
1830.6 1858.3 1878 1895.6 1910.9 1929.1 1956.2 1992.7 2047.4 2135.8
2267.9 2443.9 2665.2 2956.5 3331.1 3726.1 4138.7 4449 4488.4 3894.8
2710.4 1331.1 367.3 121.9 54.8 16.1 0
1574.3 1579.4 1586 1600.6 1626.1 1658.2 1699.9 1745.1 1788.9 1834.2
1883.9 1932.1 1980.3 2029.2 2084.7 2157 2246.8 2363.6 2515.5 2709.7
2952.1 3228.1 3534.8 3901.4 4302.2 4662.9 4877.6 4839.7 4410.3 3437.7
2094.9 996 336.6 117.6 46 9.5 0
1574.3 1583 1594 1613.7 1643.6 1680.2 1728.3 1783.1 1835.7 1897
1967.1 2048.2 2140.9 2249 2381.9 2550.5 2753.5 2980.6 3216.5 3455.2
3687.4 3900.6 4097.8 4310.3 4530.1 4674.6 4652.7 4396.4 3833.5 2818.5
1657.5 717.8 266.5 108.1 43.8 10.2 0
1574.3 1589.6 1610.8 1642.2 1683.8 1732.7 1795.5 1867.8 1956.9 2068.6
2214.6 2389.9 2583.4 2806.1 3017.1 3203.3 3345.7 3445.7 3507.8 3548.7
3585.2 3600.5 3561.1 3480.8 3339.9 3062.4 2599.5 1964.2 1280.7 733.1
395.8 225.6 142.4 90.5 50.4 12.4 0
1574.3 1594.7 1627.6 1670.7 1724 1788.2 1870 1980.3 2120.5 2297.2
2492.1 2678.3 2841.1 2958.7 3023 3039 3013.5 2947.7 2836 2667.4
2443.9 2166.5 1825.5 1445 1098.2 841.2 662.3 527.2 420.6 340.3
268 208.8 159.2 105.9 57.7 13.1 0
1574.3 1601.3 1647.3 1702.1 1765.6 1845.9 1954.7 2101.5 2281.8 2470.2
2632.3 2749.1 2802.4 2793 2729.4 2618.4 2454.1 2225.6 1967.1 1703.5
1479.4 1304.8 1158.1 1007.7 852.1 715.6 603.1 510.4 427.9 355.6
292.1 235.1 179.6 116.1 69.4 21.2 0
1574.3 1608.6 1665.5 1732 1811.6 1909.4 2043.1 2217.6 2405.2 2555.6
2642.5 2659.3 2617.7 2529.4 2399.4 2208.8 1977.3 1738.6 1536.3 1393.9
1304.8 1230.4 1134.7 1023 883.5 775.5 686.4 595.8 516.2 447.6
382.6 312.5 243.9 174.5 107.3 37.2 0
1574.3 1618.8 1686.7 1762.7 1851 1960.5 2108 2293.5 2466.6 2564.4
2575.4 2514.8 2419.1 2300.1 2143.1 1948.1 1734.9 1548 1437.7 1367.6
1269.8 1173.4 1048.5 939 910.5 849.2 766 683.5 605.3 527.9
451.3 381.2 305.2 230.7 151.9 54.8 0
1574.3 1625.4 1702.1 1788.9 1889 2007.3 2159.9 2331.5 2476.8 2520.6
2468.7 2363.6 2250.4 2123.4 1971.5 1791.9 1610.1 1492.5 1450.9 1370.6
1259.6 1109.1 971.1 947.8 909.8 848.5 771.8 691.5 613.4 537.4
462.2 393.6 317.6 246.8 159.9 67.2 0
1574.3 1632 1714.5 1810.1 1918.9 2044.5 2201.5 2374.6 2479.7 2459.3
2352.6 2223.4 2109.5 1999.2 1863.4 1702.8 1559.7 1516.6 1469.1 1366.9
1209.2 1015 960.9 929.5 904.7 844.1 772.5 697.3 618.5 540.3
467.3 379.7 288.4 214.7 132.2 53.3 0
1574.3 1636.3 1718.1 1818.2 1931.3 2061.3 2221.9 2394.3 2481.9 2430.8
2299.3 2167.2 2050.4 1937.2 1813.8 1680.2 1564.8 1537 1471.3 1351.6
1159.5 999.6 947.8 909.1 887.9 834.6 771.8 698.8 624.3 551.3
480.5 387 287 213.9 106.6 45.3 0
1574.3 1633.4 1719.6 1818.9 1932.1 2061.3 2220.5 2393.5 2487.7 2438.8
2307.4 2173.8 2056.9 1945.2 1824.7 1696.2 1582.3 1556 1485.9 1363.3
1166.1 1004.7 950 905.4 882.1 830.9 771.8 700.2 627.2 555.7
481.9 381.2 284 203.7 105.1 41.6 0
